You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. M30711

Programmable controller for mobile machines

M30711

ecomatController/60

Programmable controller for mobile machines

M30711

ecomatController/60

  • For complex control functions in vehicles and mobile machines
  • With many multifunctional configurable input and output channels
  • High-performance CAN interfaces for various communication tasks
Article no longer available - archive entry
Alternative articles: CR711S Product comparison: M30711 / CR711S When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Electrical data
Operating voltage [V] 8...32 DC
Current consumption [mA] < 400
Reverse polarity protection yes
Inputs / outputs
Total number of inputs and outputs 60
Number of inputs and outputs Number of digital inputs: 32; Number of analogue inputs: 16; Number of frequency inputs: 8; Number of resistor inputs: 4; Number of digital outputs: 27; Number of analogue outputs: 1
Inputs
Number of frequency inputs 8
Number of resistor inputs 4
Number of digital inputs 32
Number of analogue inputs 16
Analogue input (current) [mA] 0...20
Analogue input (voltage) [V] 0...32
Outputs
Number of digital outputs 27
Number of analogue outputs 1
Analogue voltage output [V] 0...10
Short-circuit protection yes
Number of PWM outputs 27
Number of PWM-I outputs 18
Number of outputs with H-bridge 3
Software / programming
Parameter setting options input/output functions
PLC function to IEC 61131-3 yes
Interfaces
Number of CAN interfaces 4
Number of Ethernet interfaces 1
Number of R232 interfaces 1
Operating conditions
Storage temperature [°C] -40...85
Protection IP 65; IP 67; (in conjunction with a corresponding connector)
Mechanical data
Weight [g] 1458
Type of mounting free-standing
Dimensions [mm] 219 x 47 x 203
Accessories
Items supplied
Protective cap: M12
self-tapping screw: 1 x M4, for shield connection
Remarks
Pack quantity 1 pcs.