You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. KN0003

Capacitive sensor

KN0003

KNM30NUAFBOW/SL/OF

Capacitive sensor

KN0003

KNM30NUAFBOW/SL/OF

Article no longer available - archive entry
  • ce
Product characteristics
Output function normally open / normally closed; (selectable)
Sensing range [mm] sensing range programmable
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 105
Application
Special feature Optical setting aid
Installation detection through non-metallic container walls
Media dry bulk material; liquids
Medium temperature [°C] -25...100
Electrical data
Frequency AC [Hz] 47...63
Operating voltage [V] 30...250 AC
Protection class I
Outputs
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output AC [V] 10
Minimum load current [mA] 5
Max. leakage current [mA] 2.5 (250 V) / 1.7 (110 V)
Permanent current rating of switching output AC [mA] 150; (200 (...40 °C))
Short-time current rating of switching output [mA] 1000; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 5
Detection zone
Sensing range [mm] sensing range programmable
Sensing range adjustable yes
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M30 x 1.5 / L = 105
Thread designation M30 x 1.5
Materials brass Optalloy-plated; PBT; PPS
Displays / operating elements
Display
switching status 1 x LED, yellow
unsafe zone 1 x LED, red
programming 1 x LED, green
Optical setting aid yes
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.5 mm²