You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. KD5024

Capacitive sensor

KD5024

KD-3060-ANKG/NI

Capacitive sensor

KD5024

KD-3060-ANKG/NI

  • Easy setting of the sensing range via potentiometer
  • High noise immunity
  • Robust housing for use in harsh industrial environments
  • Long sensing range of 60 mm
  • With PVC cable
Article no longer available - archive entry
Alternative articles: KD5019 Product comparison: KD5024 / KD5019 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design NPN
Output function normally open
Sensing range [mm] 60
Housing rectangular
Dimensions [mm] 120 x 80 x 30
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design NPN
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 10
Short-circuit proof yes
Overload protection yes
Detection zone
Sensing range [mm] 60
Real sensing range Sr [mm] 60 ± 10 %
Operating distance [mm] 0...48.6
Accuracy / deviations
Correction factor glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -25...50
Protection IP 65
Increased immunity yes
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Weight [g] 403
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 120 x 80 x 30
Materials PPE modified
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
screwdriver: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 3 x 0.5 mm²