You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. KD0013

Capacitive sensor

KD0013

KD-2060-BBOA/NI

Capacitive sensor

KD0013

KD-2060-BBOA/NI

Article no longer available - archive entry
  • ccc
  • ce
Product characteristics
Output function normally closed
Sensing range [mm] 60
Housing rectangular
Dimensions [mm] 120 x 80 x 30
Electrical data
Operating voltage [V] 20...250 AC/DC
Protection class II
Reverse polarity protection no
Outputs
Output function normally closed
Max. voltage drop switching output DC [V] 8
Max. voltage drop switching output AC [V] 10
Minimum load current [mA] 5
Max. leakage current [mA] 2.5 (250 V AC) / 1.7 (110 V AC) / 1.3 (24 V DC)
Permanent current rating of switching output AC [mA] 200; (250 (...50 °C))
Permanent current rating of switching output DC [mA] 200; (250 (...50 °C))
Short-time current rating of switching output [mA] 1500; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 10
Switching frequency DC [Hz] 10
Short-circuit proof no
Overload protection no
Detection zone
Sensing range [mm] 60
Real sensing range Sr [mm] 60 ± 10 %
Operating distance [mm] 0...48.6
Accuracy / deviations
Correction factor glass: 0.4 / water: 1 / ceramics: 0.2 / PVC: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Increased immunity yes
Tests / approvals
EMC
IEC 60947-5-2
Mechanical data
Weight [g] 0.397
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 120 x 80 x 30
Materials PPE modified
Displays / operating elements
Display
switching status 1 x LED, yellow
Electrical connection
Required protection miniature fuse to IEC60127-2 sheet 1; ≤ 2 A; fast acting
Accessories
Items supplied
screwdriver: 1
spring washers: 4
cylinder screws: 4
Remarks
Remarks
Recommendation: Check the safe functioning of the unit after a short circuit.
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PVC; 2 x 0.5 mm²