You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IN5271

Inductive sensor

IN5271

IN-2004-ARKG

Inductive sensor

IN5271

IN-2004-ARKG

Article no longer available - archive entry
Alternative articles: IN5281 Product comparison: IN5271 / IN5281 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 4
Housing rectangular
Dimensions [mm] 40 x 12 x 26
Electrical data
Operating voltage [V] 10...36 DC
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 4
Minimum load current [mA] 5
Max. leakage current [mA] 1 (36 V)
Short-time current rating of switching output [mA] 2000; (only for mounting on a solid metal plate or cooling plate: 150 x 50 x 2 mm Intermittent operation with a max. switch-on time of the load current of 4 s. After that a min. switch-off time of the load current of 2 s has to be kept.)
Switching frequency DC [Hz] 70
Detection zone
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.25
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.9 / brass: 0.8 / aluminium: 0.5 / copper: 0.4
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 12 x 26
Materials PBT
Mounting hole
Tightening torque [Nm] < 0.5
Threaded bush
Tightening torque [Nm] < 1.2; (when brass insert in contact with counterpart)
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 2 m, PUR; 2 x 0.5 mm²