Inductive sensor
IN5132
IN-3004-BPKG/20M
Inductive sensor
IN5132
IN-3004-BPKG/20M
- Particularly space-saving rectangular housing
- For use where space is restricted
- Space-saving connection technology
- Very high switching frequency
- Wide operating temperature range
Article no longer available - archive entry
Product characteristics
Electrical design | PNP |
---|---|
Output function | normally open |
Sensing range [mm] | 4 |
Housing | rectangular |
Dimensions [mm] | 40 x 12 x 26 |
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Current consumption [mA] | 15; (24 V) |
Protection class | II |
Reverse polarity protection | yes |
Outputs
Electrical design | PNP |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 2.5 |
Permanent current rating of switching output DC [mA] | 250 |
Switching frequency DC [Hz] | 1300 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 4 |
---|---|
Real sensing range Sr [mm] | 4 ± 10 % |
Operating distance [mm] | 0...3.25 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
||||
---|---|---|---|---|---|
MTTF [years] | 1925 |
Mechanical data
Housing | rectangular |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | 40 x 12 x 26 |
Materials | PBT |
Tightening torque [Nm] | < 0.5 |
---|
Tightening torque [Nm] | < 1.2; (when brass insert in contact with counterpart) |
---|
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 20 m, PVC; 3 x 0.5 mm² |
---|