You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IM5104

Inductive sensor

IM5104

IMC3035UBPKG/K1/SC/US-100-DPS

Inductive sensor

IM5104

IMC3035UBPKG/K1/SC/US-100-DPS

Article no longer available - archive entry
Alternative articles: IM5120 or IM5129 Product comparison: IM5104 / IM5120 / IM5129 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 35
Housing rectangular
Dimensions [mm] 40 x 40 x 66
Application
Special feature Gold-plated contacts; Correction factor K = 1; Magnetic-field immune; anti-spatter
Magnetic-field immune yes
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 20; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 200
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 35
Real sensing range Sr [mm] 35 ± 10 %
Operating distance [mm] 0...28.3
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 1.1 / brass: 1.1 / aluminium: 1.1 / copper: 1.1
Hysteresis [% of Sr] 1...20
Switch point drift [% of Sr] -10...10
Correction factor K = 1 yes
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Mechanical data
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 40 x 66
Materials housing: PPE; sensing face: PPE anti-spatter; end cap: diecast zinc; clamp: PPS
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Accessories
Items supplied
Mounting bracket: 1
Allen key: 1
Remarks
Remarks
5 positions of the active zone possible
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated