You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IM502A

Inductive sensor

IM502A

IME3020-FPKG/3D

Inductive sensor

IM502A

IME3020-FPKG/3D

Article no longer available - archive entry
Alternative articles: IM506A Product comparison: IM502A / IM506A When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ex
Product characteristics
Electrical design PNP
Output function normally open / normally closed; (selectable)
Sensing range [mm] 20
Housing rectangular
Dimensions [mm] 40 x 40 x 121
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 15; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 350
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 20
Real sensing range Sr [mm] 15 ± 10 %
Operating distance [mm] 0...12.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -20...60
Note on ambient temperature
when used outside the hazardous area: -25...80 °C
Protection IP 54; (when used outside the hazardous area: IP 65)
Tests / approvals
ATEX marking II 3D Ex tD A22 IP54 T80°C X
EMC
EN 60947-5-2
Mechanical data
Weight [g] 0.213
Housing rectangular
Mounting non-flush mountable
Dimensions [mm] 40 x 40 x 121
Materials PPE
Tightening torque for cable gland [Nm] 3.5
Displays / operating elements
Display
switching status 1 x LED, yellow
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection terminals: ...2.5 mm²; Cable sheath: Ø 5.5...13 mm; Cable gland: M20 X 1.5