You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IIT22A

Inductive sensor

IIT22A

IIB3014BBPKG/M/V4A/US/3D/3G

Inductive sensor

IIT22A

IIB3014BBPKG/M/V4A/US/3D/3G

Article no longer available - archive entry
Alternative articles: II502A Product comparison: IIT22A / II502A When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • ex
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 14
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 50
Application
Special feature Gold-plated contacts; Increased sensing range
Application Use in wet areas and in the food and beverage industry
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] 10; (24 V)
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 100
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 14
Operating distance [mm] 0...11.34
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...20
Operating conditions
Ambient temperature [°C] 0...60
Protection IP 67
Tests / approvals
ATEX marking II 3G Ex nA II T6 X
II 3D Ex tD A22 IP67 T80°C X
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Mechanical data
Weight [g] 0.142
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 50
Thread designation M30 x 1.5
Materials stainless steel (316L/1.4404); sensing face: PEEK
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated