You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. II5967

Inductive sensor

II5967

IIK3012BBPKG/3,2M/PH/packard

Inductive sensor

II5967

IIK3012BBPKG/3,2M/PH/packard

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 12
Housing threaded type
Dimensions [mm] M30 x 1.5 / L = 58
Application
Special feature Increased sensing range
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 15
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Permanent current rating of switching output DC [mA] 250
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 12
Operating distance [mm] 0...9.72
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...20
Operating conditions
Ambient temperature [°C] -40...70
Protection IP 69K
Tests / approvals
EMC
noise emission and noise interference according to the automotive directive 95/54/EC
noise immunity according to DIN ISO 11452-2 120 V/m
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 0,5 mains line to line
EN 61000-4-6 HF conducted 10 V
EN 55011 emission class B
Shock resistance
EN 60068-2-27 150 g 11 ms half-sine; 3 shocks each in every direction along the three coordinate axes at -40 °C and 70 °C
Mechanical data
Weight [g] 0.273
Housing threaded type
Mounting flush mountable
Dimensions [mm] M30 x 1.5 / L = 58
Thread designation M30 x 1.5
Materials threaded sleeve: brass white bronze coated; sensing face: PBT; end cap: TPU
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 3.2 m, PUR, Ø 5.4 mm; 3 x 0.5 mm²
Connection Connector: 1 x Weather-Pack ((12010717))