You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IG0399

Inductive sensor

IG0399

IGK2014-ARKA/M/SC/LS104AK

Inductive sensor

IG0399

IGK2014-ARKA/M/SC/LS104AK

Article no longer available - archive entry
  • ce
Product characteristics
Output function normally open
Sensing range [mm] 14
Housing threaded type
Dimensions [mm] M18 x 1
Application
Special feature Gold-plated contacts; Increased sensing range
Electrical data
Operating voltage [V] 20...140 AC/DC
Protection class II
Reverse polarity protection yes
Max. power-on delay time [ms] 1000
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 5.5
Max. voltage drop switching output AC [V] 5.5
Minimum load current [mA] 5
Max. leakage current [mA] 1
Permanent current rating of switching output AC [mA] 200
Permanent current rating of switching output DC [mA] 200
Short-time current rating of switching output [mA] 1200; (20 ms / 0,5 Hz)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 100
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 14
Operating distance [mm] 0...11.34
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 1...20
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 1 kV line to line, Ri: 2 Ohm
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Mechanical data
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials housing: brass PTFE coated; sensing face: Duroplast; LED window: PA
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x 1/2"; coding: C; Contacts: gold-plated