You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IG0237

Inductive sensor

IG0237

IGB2005-ABOA/3M/PH/2LED

Inductive sensor

IG0237

IGB2005-ABOA/3M/PH/2LED

Article no longer available - archive entry
  • ccc
  • ce
Product characteristics
Output function normally open
Sensing range [mm] 5
Housing threaded type
Dimensions [mm] M18 x 1
Application
Special feature Optical setting aid
Electrical data
Operating voltage [V] 30...132 AC / 20...132 DC
Protection class II
Reverse polarity protection no
Outputs
Output function normally open
Max. voltage drop switching output DC [V] 6
Max. voltage drop switching output AC [V] 6.5
Minimum load current [mA] 7
Max. leakage current [mA] 0.8
Permanent current rating of switching output AC [mA] 100
Permanent current rating of switching output DC [mA] 100
Short-time current rating of switching output [mA] 100; (AC/DC)
Switching frequency AC [Hz] 25
Switching frequency DC [Hz] 100
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 5
Real sensing range Sr [mm] 5 ± 10 %
Operating distance [mm] 0...4.05
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M18 x 1
Thread designation M18 x 1
Materials brass nickel-plated; PC
Displays / operating elements
Display
switching status 1 x LED, green
setting aid 1 x LED, red
Optical setting aid yes
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 3 m, PUR / PVC; 2 x 0.5 mm²