You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IFT224

Inductive sensor

IFT224

IFKC004BASKG/M/V4A/US-100-DRS

Inductive sensor

IFT224

IFKC004BASKG/M/V4A/US-100-DRS

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 4
Housing threaded type
Dimensions [mm] M12 x 1 / L = 70
Application
Special feature Gold-plated contacts; Increased sensing range; Optical setting aid
Application Use in wet areas and in the food and beverage industry
Electrical data
Operating voltage [V] 10...36 DC
Current consumption [mA] < 10
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Minimum load current [mA] 2; (only in 2-wire operation)
Max. leakage current [mA] 0.5; (only in 2-wire operation)
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 4
Operating distance [mm] 0...3.25
Increased sensing range yes
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3
Hysteresis [% of Sr] 3...20
Operating conditions
Ambient temperature [°C] 0...100
Protection IP 68; IP 69K; ("COP")
Tests / approvals
EMC
EN 61000-4-2 ESD 4 kV CD / 8 kV AD
EN 61000-4-3 HF radiated 10 V/m
EN 61000-4-4 Burst 2 kV
EN 61000-4-5 Surge 1 kV
EN 61000-4-6 HF conducted 10 V
EN 55011 class B
Mechanical data
Weight [g] 0.031
Housing threaded type
Mounting flush mountable
Dimensions [mm] M12 x 1 / L = 70
Thread designation M12 x 1
Materials stainless steel (316L/1.4404); sensing face: LCP
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
setting aid 1 x LED, red
Optical setting aid yes
Accessories
Items supplied
lock nuts: 2
Remarks
Remarks
suitable for PLC type 1 according to IEC 61131-2
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: A; Contacts: gold-plated