You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IFC245

Inductive sensor

IFC245

IFK3003BBPKG/M/K1/US-104-DPS

Inductive sensor

IFC245

IFK3003BBPKG/M/K1/US-104-DPS

Article no longer available - archive entry
Alternative articles: IFC259 Product comparison: IFC245 / IFC259 When selecting an alternative article and accessories please note that technical data may differ!
  • ce
  • cul
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 3
Housing threaded type
Dimensions [mm] M12 x 1 / L = 65
Application
Special feature Gold-plated contacts; Correction factor K = 1
Application Use in machine tools, coolants and lubricants
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] 20
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 2.5
Max. leakage current [mA] 0.1
Permanent current rating of switching output DC [mA] 200
Switching frequency DC [Hz] 2000
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 3
Real sensing range Sr [mm] 3 ± 10 %
Operating distance [mm] 0...2.4
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 1 / brass: 1 / aluminium: 1 / copper: 1
Switch point drift [% of Sr] -10...10
Correction factor K = 1 yes
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 68; ("Coolant")
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M12 x 1 / L = 65
Thread designation M12 x 1
Materials housing: stainless steel (316L/1.4404); sensing face: LCP
Displays / operating elements
Display
switching status 4 x 90° LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated