- Products
- IFC223
Inductive sensor
IFC223
IFG3004-BNKG/M/5V/3,1M/PH/
Inductive sensor
IFC223
IFG3004-BNKG/M/5V/3,1M/PH/
Article no longer available - archive entry
Product characteristics
Electrical design | NPN |
---|---|
Output function | normally closed |
Sensing range [mm] | 4 |
Housing | cylindrical |
Dimensions [mm] | Ø 12 |
Application
Application | Use in machine tools, coolants and lubricants |
---|
Electrical data
Operating voltage tolerance [%] | 10 |
---|---|
Operating voltage [V] | 5 DC |
Current consumption [mA] | < 15 |
Protection class | II |
Reverse polarity protection | no |
Outputs
Electrical design | NPN |
---|---|
Output function | normally closed |
Max. voltage drop switching output DC [V] | 0.4 |
Max. leakage current [mA] | 0.1 |
Permanent current rating of switching output DC [mA] | 10 |
Switching frequency DC [Hz] | 700 |
Short-circuit protection | yes |
Type of short-circuit protection | pulsed |
Overload protection | yes |
Detection zone
Sensing range [mm] | 4 |
---|---|
Operating distance [mm] | 0...3.25 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.5 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...20 |
Operating conditions
Ambient temperature [°C] | -25...70 |
---|---|
Protection | IP 68; ("Coolant") |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | cylindrical |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | Ø 12 |
Materials | sensing face: LCP; housing: stainless steel; Angle brackets: stainless steel; LED window: PEI |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 3.1 m, PUR / PVC; 3 x 0.34 mm² |
---|