You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IF7038

Inductive sensor

IF7038

IF-04-N US-D-L

Inductive sensor

IF7038

IF-04-N US-D-L

Article no longer available - archive entry
  • ce
Product characteristics
Output function normally closed
Sensing range [mm] 4
Housing threaded type
Dimensions [mm] M12 x 1
Application
Special feature Gold-plated contacts
Application not for use in hazardous areas (not ATEX approved)
Installation for valves; (76...101,6 (NW 80...100))
Electrical data
Connection to switching amplifiers yes
Switching amplifiers connection to switching amplifiers according to EN 60947-5-6
Nominal voltage DC [V] 8.2; (1kΩ)
Supply voltage DC [V] 7.5...30
Current consumption [mA] undamped: > 2,1; damped: < 1; per sensor
Protection class II
Outputs
Output function normally closed
Permanent current rating of switching output DC [mA] 30; (per sensor)
Switching frequency DC [Hz] 1500
Detection zone
Sensing range [mm] 4
Operating conditions
Ambient temperature [°C] -20...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Weight [g] 0.001
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Materials PBT; Target: stainless steel (304/1.4301)
Accessories
Items supplied
lock nuts: 2
Target
Remarks
Remarks
Note:
The sensors are adjusted with the enclosed target flag.
If an older type of target flag is used, there is a risk of mechanical damage to the sensor if they are not adjusted properly.
Pack quantity 1 pcs.
Electrical connection - plug
Connection Connector: 1 x M12; coding: A; Contacts: gold-plated