- Products
- IF7033
Inductive sensor
IF7033
IF-04-N SS-D-S
Inductive sensor
IF7033
IF-04-N SS-D-S
Article no longer available - archive entry
Product characteristics
Output function | normally closed |
---|---|
Sensing range [mm] | 4 |
Housing | threaded type |
Dimensions [mm] | M12 x 1 |
Application
Application | not for use in hazardous areas (not ATEX approved) |
---|---|
Installation | for valves; (38...63,5 (NW 40...65)) |
Electrical data
Connection to switching amplifiers | yes |
---|---|
Switching amplifiers | connection to switching amplifiers according to EN 60947-5-6 |
Nominal voltage DC [V] | 8.2; (1kΩ) |
Supply voltage DC [V] | 7.5...30 |
Current consumption [mA] | undamped: > 2,1; damped: < 1; per sensor |
Protection class | III |
Outputs
Output function | normally closed |
---|---|
Permanent current rating of switching output DC [mA] | 30; (per sensor) |
Switching frequency DC [Hz] | 1500 |
Detection zone
Sensing range [mm] | 4 |
---|
Operating conditions
Ambient temperature [°C] | -20...70 |
---|---|
Protection | IP 65 |
Tests / approvals
EMC |
|
---|
Mechanical data
Weight [g] | 0.001 |
---|---|
Housing | threaded type |
Mounting | non-flush mountable |
Dimensions [mm] | M12 x 1 |
Thread designation | M12 x 1 |
Materials | PBT; Target: stainless steel (304/1.4301) |
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|||
---|---|---|---|---|
Pack quantity | 1 pcs. |
Electrical connection - plug
Connection | Connector: 1 x valve plug type A DIN (DIN EN 175301-803) |
---|