You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IF7016

Inductive sensor

IF7016

IFC-04-ARKG SS-H-S

Inductive sensor

IF7016

IFC-04-ARKG SS-H-S

Article no longer available - archive entry
  • ce
Product characteristics
Electrical design PNP/NPN
Output function normally open
Sensing range [mm] 4
Housing threaded type
Dimensions [mm] M12 x 1 / L = 42
Application
Installation for valves; (38...63,5 (NW 40...65))
Electrical data
Operating voltage [V] 10...36 DC
Protection class III
Reverse polarity protection yes
Outputs
Electrical design PNP/NPN
Output function normally open
Max. voltage drop switching output DC [V] 4.6
Minimum load current [mA] 4
Max. leakage current [mA] 0.6
Permanent current rating of switching output DC [mA] 150
Switching frequency DC [Hz] 1500
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 4
Real sensing range Sr [mm] 4 ± 10 %
Operating distance [mm] 0...3.25
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 65
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Weight [g] 0.001
Housing threaded type
Mounting non-flush mountable
Dimensions [mm] M12 x 1 / L = 42
Thread designation M12 x 1
Materials PBT; Target: stainless steel (304/1.4301)
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Target
Remarks
Remarks
Note:
The sensors are adjusted with the enclosed target flag.
If an older type of target flag is used, there is a risk of mechanical damage to the sensor if they are not adjusted properly.
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x valve plug type A DIN (DIN EN 175301-803)