You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IF6013

Inductive sensor

IF6013

IFA2002-FRKG/US-100-IRF

Inductive sensor

IF6013

IFA2002-FRKG/US-100-IRF

Article no longer available - archive entry
Alternative articles: IF6044 Product comparison: IF6013 / IF6044 When selecting an alternative article and accessories please note that technical data may differ!
  • ccc
  • ce
  • cul
Product characteristics
Output function normally open / normally closed; (selectable)
Sensing range [mm] 2
Housing threaded type
Dimensions [mm] M12 x 1 / L = 83
Electrical data
Operating voltage [V] 10...55 DC
Reverse polarity protection yes
Outputs
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 4.6
Minimum load current [mA] 4
Max. leakage current [mA] 0.5
Permanent current rating of switching output DC [mA] 300
Switching frequency DC [Hz] 1680
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 2
Real sensing range Sr [mm] 2 ± 10 %
Operating distance [mm] 0...1.6
Accuracy / deviations
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
EN 55011 class B
Mechanical data
Housing threaded type
Mounting flush mountable
Dimensions [mm] M12 x 1 / L = 83
Thread designation M12 x 1
Materials brass white bronze coated; PC
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
lock nuts: 2
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12; coding: A