- Products
- IB0093
Inductive sensor
IB0093
IB-2020RABOA RT
Inductive sensor
IB0093
IB-2020RABOA RT
Article no longer available - archive entry
Alternative articles: IB0098 Product comparison: IB0093 / IB0098 When selecting an alternative article and accessories please note that technical data may differ!
Product characteristics
Electrical design | series connection possible |
---|---|
Output function | normally open |
Sensing range [mm] | 20 |
Housing | cylindrical |
Dimensions [mm] | Ø 34 / L = 82 |
Electrical data
Operating voltage [V] | 20...250 AC/DC |
---|---|
Protection class | II |
Reverse polarity protection | no |
Outputs
Electrical design | series connection possible |
---|---|
Output function | normally open |
Max. voltage drop switching output DC [V] | 7.5 |
Max. voltage drop switching output AC [V] | 7.5 |
Minimum load current [mA] | 5 |
Max. leakage current [mA] | 4 |
Permanent current rating of switching output AC [mA] | 70; (200 (...50 °C)) |
Permanent current rating of switching output DC [mA] | 100 |
Short-time current rating of switching output [mA] | 2200; (20 ms / 0,5 Hz) |
Switching frequency AC [Hz] | 25 |
Switching frequency DC [Hz] | 50 |
Short-circuit protection | no |
Overload protection | no |
Detection zone
Sensing range [mm] | 20 |
---|---|
Real sensing range Sr [mm] | 20 ± 10 % |
Operating distance [mm] | 0...16.2 |
Accuracy / deviations
Correction factor | steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.4 / copper: 0.3 |
---|---|
Hysteresis [% of Sr] | 1...15 |
Switch point drift [% of Sr] | -10...10 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Tests / approvals
EMC |
|
---|
Mechanical data
Housing | cylindrical |
---|---|
Mounting | non-flush mountable |
Dimensions [mm] | Ø 34 / L = 82 |
Materials | PBT |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Connection | Cable: 2 m, PVC; 2 x 0.5 mm² |
---|