You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. IA5021

Inductive sensor

IA5021

IA-2010SFROG/20m

Inductive sensor

IA5021

IA-2010SFROG/20m

Article no longer available - archive entry
Product characteristics
Electrical design PNP; (self-monitoring system)
Output function normally open / normally closed; (selectable)
Sensing range [mm] 10
Housing cylindrical
Dimensions [mm] Ø 20
Electrical data
Connection to switching amplifiers yes
Switching amplifiers connection to F400 control monitor or as 2-wire DC DNP
Operating voltage [V] 10...36 DC
Reverse polarity protection no
Outputs
Electrical design PNP; (self-monitoring system)
Output function normally open / normally closed; (selectable)
Max. voltage drop switching output DC [V] 6.5
Minimum load current [mA] 5
Max. leakage current [mA] 1.5
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 70
Short-circuit protection no
Overload protection no
Detection zone
Sensing range [mm] 10
Real sensing range Sr [mm] 10 ± 10 %
Operating distance [mm] 0...8.1
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 1...15
Switch point drift [% of Sr] -10...10
Operating conditions
Ambient temperature [°C] -25...80
Protection IP 67
Mechanical data
Housing cylindrical
Mounting non-flush mountable
Dimensions [mm] Ø 20
Materials PBT
Displays / operating elements
Display
switching status 1 x LED, yellow
Accessories
Items supplied
Mounting clamps: 1
Remarks
Pack quantity 1 pcs.
Electrical connection
Connection Cable: 20 m, PVC; 3 x 0.5 mm²