You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. I95015

Pressure-resistant position sensor

I95015

I9-3005UBPKG/0,3MVH/US-100-DPS

Pressure-resistant position sensor

I95015

I9-3005UBPKG/0,3MVH/US-100-DPS

Article no longer available - archive entry
Product characteristics
Electrical design PNP
Output function normally open
Sensing range [mm] 5
Housing rectangular
Dimensions [mm] 32 x 20 x 8
Electrical data
Operating voltage [V] 10...30 DC
Current consumption [mA] < 10
Protection class II
Reverse polarity protection yes
Outputs
Electrical design PNP
Output function normally open
Max. voltage drop switching output DC [V] 1.8
Permanent current rating of switching output DC [mA] 100
Switching frequency DC [Hz] 300
Short-circuit protection yes
Type of short-circuit protection pulsed
Overload protection yes
Detection zone
Sensing range [mm] 5
Real sensing range Sr [mm] 5 ± 10 %
Operating distance [mm] 0...4.05
Accuracy / deviations
Correction factor steel: 1 / stainless steel: 0.7 / brass: 0.4 / aluminium: 0.3 / copper: 0.2
Hysteresis [% of Sr] 3...15
Switch point drift [% of Sr] -15...15
Operating conditions
Ambient temperature [°C] -25...70
Protection IP 67
Tests / approvals
EMC
EN 60947-5-2
Mechanical data
Housing rectangular
Mounting flush mountable
Dimensions [mm] 32 x 20 x 8
Materials diecast zinc; PA 12-GF30
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connection Cable: 2 m, PVC; cross-linked; 3 x 0.34 mm²
Connection Connector: 1 x M12; coding: A