You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Jumper cables
  4. Jumper cables
  5. EVW152

Connection cable

EVW152

VDOAH043SCS00,6T04STGH040SCS

Connection cable

EVW152

VDOAH043SCS00,6T04STGH040SCS

  • Weld-slag resistant PUR cable with drag chain suitability
  • Nut with special weld-slag resistant coating
  • High protection rating for the requirements of harsh industrial environments
  • Vibration and shock resistant thanks to coupling ring with locking mechanism
  • LEDs clearly visible even under bright lighting
  • ce
  • ukca
  • cul
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts; Drag chain suitability
Application welding applications
Free from silicone yes
Electrical data
Operating voltage [V] 10...36 DC
Protection class II
Max. current load total [A] 4
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -25...90
Note on ambient temperature
cULus: ...75
Ambient temperature (moving) [°C] -25...90
Note on ambient temperature (moving)
cULus: ...75
Protection IP 65; IP 67; IP 68; IP 69K
Mechanical data
Weight [g] 56
Dimensions [mm] 15.5 x 15.5 x 49.5
Moulded-body material TPU
Material nut brass, anti-spatter
Sealing material FKM
Drag chain suitability yes
Drag chain suitability
bending radius for flexible use min. 10 x cable diameter
travel speed max. 3.3 m/s for a horizontal travel length of 5 m and max. acceleration of 5 m/s²
bending cycles > 2 Mio.
torsional strain ± 180 °/m
Displays / operating elements
Display
switching status 2 x LED, yellow
operation 1 x LED, green
Remarks
Remarks
with 2 label holders 30 mm long
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: TPU, orange; Locking: brass, anti-spatter; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm
Electrical connection
Connection Cable: 0.6 m, PUR, Halogen-free, orange, Ø 4.9 mm; not irradiated (can be recycled); resistant to welding sparks; 4 x 0.34 mm² (42 x Ø 0.1 mm )
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: TPU, black transparent; Locking: brass, anti-spatter; Sealing: FKM; Contacts: gold-plated; Tightening torque: 0.6...1.5 Nm