You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Antennas
  4. Antennas for diagnosis and remote maintenance
  5. EC2036

CAN bus analysis unit

EC2036

R360/CAN-ANALYSER

CAN bus analysis unit

EC2036

R360/CAN-ANALYSER

  • Hand-held terminal to monitor and enter data messages in CAN systems
  • Setting of parameters for CAN nodes
  • Plain text output of the CAN telegrams
  • Indication of the bus load and of the frequency of error frames in per cent
  • Automatic detection of the Baud rate
Article no longer available - archive entry
  • ce
Product characteristics
Image resolution [px] 128 x 64
Electrical data
Operating voltage [V] 24 DC
Detection zone
Image resolution [px] 128 x 64
Interfaces
Number of CAN interfaces 1
Mechanical data
Weight [g] 534.2
Dimensions [mm] 211 x 100 x 26
Remarks
Pack quantity 1 pcs.