You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E70498

AS-Interface flat cable insulation displacement connector

E70498

FC Splitter 2m

AS-Interface flat cable insulation displacement connector

E70498

FC Splitter 2m

  • For transition from AS-i flat cable to round cable
  • For extending the AS-i network by means of spurs
  • Easy and quick connection due to insulation displacement technology
  • High protection rating for the requirements of harsh industrial environments
Article no longer available - archive entry
Alternative articles: E70598 Product comparison: E70498 / E70598 When selecting an alternative article and accessories please note that technical data may differ!
Application
Application transition from flat cable to round cable
Outputs
Electrical design AS-i
Operating conditions
Ambient temperature [°C] -25...75
Protection IP 67
Mechanical data
Weight [g] 84
Dimensions [mm] 39.7 x 18.6 x 39.6
Materials PA 6 reinforced fibre; round cable: PUR; Core insulation: PVC
Tightening torque [Nm] < 1.65
Accessories
Accessories (optional)
flat cable end seal:, E70413
heat-shrink cap:, E70113
Remarks
Remarks
The flat cable should not end in the splitter.
Use a flat cable seal or heat-shrink cap for sealing.
Pack quantity 1 pcs.
Electrical connection
Cable: 2 m; 2 x 0.34 mm²