You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E70453

USB connection cable

E70453

Edge-Gateway/USB cable 1,5 m

USB connection cable

E70453

Edge-Gateway/USB cable 1,5 m

Article no longer available - archive entry
Application
Special feature Screened cable
Application USB socket for installation in control panel or dashboard
Operating conditions
Protection IP 67
Mechanical data
Weight [g] 88.2
Accessories
Items supplied
Protective caps: IP 67, for USB socket
Remarks
Pack quantity 1 pcs.
Electrical connection - socket
Connector: 1 x USB
Electrical connection - Cable
Cable: 1.5 m, PVC, black, Ø 5 mm, shielded; twisted; 5 x 0.25 mm² / AWG 24
Electrical connection - plug
Connector: 1 x USB