You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Connection technology
  3. Connection cables with open cable end
  4. Connection cables with socket
  5. E60190

Connecting cable with socket

E60190

ADOGK170MSL005B17

Connecting cable with socket

E60190

ADOGK170MSL005B17

  • For the connection of encoders
  • 17-pole connection
  • High protection rating for the requirements of harsh industrial environments
  • Reliable transmission of the sensor signals
  • Wide operating temperature range
Article no longer available - archive entry
Electrical data
Operating voltage [V] 4.5...30 DC
Operating conditions
Ambient temperature [°C] -10...85
Protection IP 67
Mechanical data
Weight [g] 550
Dimensions [mm] 28 x 28 x 52
Materials brass in plastic sheath; PA 6.6 black
Moulded-body material brass / PA 6.6, in plastic sheath
Material nut brass, in plastic sheath / PA 6.6, in plastic sheath
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 5 m, PUR, Ø 8 mm; 13 x 0.14 mm² + 4 x 0.5 mm²
Electrical connection - socket
Connection Connector: 1 x M23, straight; Moulded body: brass / PA 6.6, in plastic sheath; Locking: brass, in plastic sheath