You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E60049

Wirable plug

E60049

SSTGR120ALLFKZE

Wirable plug

E60049

SSTGR120ALLFKZE

Article no longer available - archive entry
Electrical data
Operating voltage [V] 4.5...30 DC
Operating conditions
Ambient temperature [°C] -40...125
Protection IP 40
Mechanical data
Dimensions [mm] 33 x 33 x 75
Materials brass in plastic sheath
Moulded-body material brass, in plastic sheath
Material nut brass, in plastic sheath
Remarks
Pack quantity 1 pcs.
Electrical connection
soldering: ...1 mm²
Electrical connection - plug
Connection Connector: 1 x bayonet, straight; Moulded body: brass, in plastic sheath; Locking: brass, in plastic sheath