You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E40218

flow conditioner

E40218

ADAPT INLET SQ0500

flow conditioner

E40218

ADAPT INLET SQ0500

Article no longer available - archive entry
Application
Design for volumetric flow meters SQ0500
Pressure rating [bar] 10
Mechanical data
Weight [g] 0.001
Materials stainless steel (316L/1.4404); stainless steel (316 / 1.4401)
Accessories
Items supplied
O-rings: 1, NBR
Remarks
Pack quantity 1 pcs.