You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E40130

Process adapter for small volumetric flow quantities

E40130

FLOW ADAPT SI TI

Process adapter for small volumetric flow quantities

E40130

FLOW ADAPT SI TI

  • Reliable detection of small flow rates
  • Easy installation of the flow sensor via adapter
  • High pressure rating
  • Robust titanium design for use in aggressive media
  • Suitable for liquids and gases
Article no longer available - archive entry
Application
Design for flow sensors and flow monitors $mit_Adapter_singular
Installation via internal G1/8A male thread, any mounting position
Medium temperature [°C] 0...80; (Temperature gradient: 1 K/min)
Pressure rating [bar] 30
Measuring/setting range
Flow range [ml/min] 2...100
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Weight [g] 92.8
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Materials titanium (3.7235)
Remarks
Pack quantity 1 pcs.