You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. Accessories
  3. Adapters, process connection
  4. Adapters for small volumetric flow quantities
  5. E40026

Process adapter for small volumetric flow quantities

E40026

FLOW ADAPT M12X1 AL

Process adapter for small volumetric flow quantities

E40026

FLOW ADAPT M12X1 AL

Article no longer available - archive entry
Application
Design for flow sensors and flow monitors M12 x 1
Medium temperature [°C] 0...80
Measuring/setting range
Flow range [ml/min] 2...50
Tests / approvals
Pressure Equipment Directive A possible classification to PED depends on the application and has to be carried out by the user / operator.
Safety instructions The compatibility between medium and product material has to be checked in all applications.
Mechanical data
Type of mounting cable gland; (G 1/8 A installation position as required)
Dimensions [mm] M12 x 1
Thread designation M12 x 1
Materials AlZnMgCu (3.4335) black anodised
Remarks
Pack quantity 1 pcs.