You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E34410

Clamp fitting for process sensors

E34410

CLAMP ADAPTER

Clamp fitting for process sensors

E34410

CLAMP ADAPTER

Article no longer available - archive entry
Application
Application hygienic systems
Installation Clamp fitting
Recommended media viscous media and liquids with suspended particles
Pressure rating [bar] 10
No dead space yes
Mechanical data
Weight [g] 0.155
Materials stainless steel (316L/1.4404); FKM
Sensor connection Ø 10 mm
Process connection threaded connection
Remarks
Pack quantity 1 pcs.