You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E2I211

OPC server software for 1D/2D code readers

E2I211

OPC SERVER MULTICODE READER 50

OPC server software for 1D/2D code readers

E2I211

OPC SERVER MULTICODE READER 50

  • For the communication of 1D/2D code readers with higher-level systems
  • Simple data integration using standard OPC interface
  • User-friendly reading and writing of decoded reading results and monitoring parameters
  • Supports OPC specifications Data Access 1, 2, 3 and OPC XML-DA Windows
  • Simple network configuration thanks to OPC tunnel
Article no longer available - archive entry
Mechanical data
Weight [g] 43
Remarks
Remarks
licensing The OPC server software is licensed via the licence manager after online registration.
A detailed description of the licence activation can be found in the licence manager of the OPC server software.
Note A demo version is available free of charge at "Service / Download".
Pack quantity 1 pcs.