You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E21156

Fixture for mounting and fine adjustment of laser sensors

E21156

FINE ADJUSTMENT LASER UNIT

Fixture for mounting and fine adjustment of laser sensors

E21156

FINE ADJUSTMENT LASER UNIT

Article no longer available - archive entry
Application
Design clamp mounting
Mechanical data
Type of mounting rod or free-standing depending on the clamp
Materials stainless steel (316Ti/1.4571)
Alignment range fine adjustment in 2 axes ± 4°
Accessories
Accessories (optional)
Clamp:, for rod mounting, E20795
Clamp:, for free-standing mounting, E20796
Remarks
Remarks
To fix O5 units M5 x 25 mm cylinder head bolts are needed.
To fix OL units M5 x 30 mm cylinder head bolts are needed.
Pack quantity 1 pcs.