You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20811

Mounting set for position sensors

E20811

OW ANGLE BRAKET FOR KIT SYSTEM

Mounting set for position sensors

E20811

OW ANGLE BRAKET FOR KIT SYSTEM

  • Easy, quick and inexpensive fixing
  • Robust design for use in harsh industrial environments
  • For free-standing mounting
Article no longer available - archive entry
Application
Design clamp mounting
Mechanical data
Weight [g] 86.6
Materials stainless steel (316Ti/1.4571)
Accessories
Items supplied
screws: 4 x M3 x 8
Nuts
washers: 4
bolt: 1 x M8 x 80
Remarks
Pack quantity 1 pcs.