You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20810

Fibre optic through-beam sensor

E20810

FE-00-M-V-R3/5M

Fibre optic through-beam sensor

E20810

FE-00-M-V-R3/5M

  • For applications in high-temperature areas
  • Metal silicone sheathing for use up to 150 °C
  • For installation in places where access is difficult
  • Resistant to various aggressive chemicals
  • Angled type for use where space is restricted
Article no longer available - archive entry
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OKF; OUF
OKF
Range of fibre optics [mm] 50
OUF
Range of fibre optics [mm] 50
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Weight [g] 0.001
Total length [mm] 5000
Min. bending radius [mm] 20
Fibre arrangement
Fibre head material stainless steel (303/1.4305)
Fibre sheath material metal silicone
Accessories
Items supplied
E20103