You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20560

Angle bracket

E20560

MOUNTING MATERIAL OAH

Angle bracket

E20560

MOUNTING MATERIAL OAH

Article no longer available - archive entry
Application
Design with mounting material
Mechanical data
Weight [g] 0.148
Materials Stahl verzinkt
Accessories
Items supplied
screws: 2 x M5 x 45
hexagon nuts: 2
washers: 2
spring washers: 2
Remarks
Pack quantity 1 pcs.