You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20546

Fibre optic through-beam sensor

E20546

FE-00-A-A-R3

Fibre optic through-beam sensor

E20546

FE-00-A-A-R3

Article no longer available - archive entry
Alternative articles: E20129 Product comparison: E20546 / E20129 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OKF; OUF
OKF
Range of fibre optics [mm] 120
OUF
Range of fibre optics [mm] 120
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head angled
Total length [mm] 600
Min. bending radius [mm] 20
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Remarks
Pack quantity 1 pcs.