You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20233

Fibre optic through-beam sensor

E20233

FE-30-A-A-R6/1M

Fibre optic through-beam sensor

E20233

FE-30-A-A-R6/1M

Article no longer available - archive entry
Alternative articles: E20339 Product comparison: E20233 / E20339 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OIF
OIF
Range of fibre optics [mm] 300
Operating conditions
Ambient temperature [°C] -40...290
Mechanical data
Version of sensing head angled
Total length [mm] 1000
Min. bending radius [mm] 30
Materials Adapter: PA
Fibre material glass
Fibre head material aluminium
Fibre sheath material aluminium
Remarks
Pack quantity 1 pcs.