You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E20193

Fibre optic through-beam sensor

E20193

FE-30-P-A-M6/1M

Fibre optic through-beam sensor

E20193

FE-30-P-A-M6/1M

Article no longer available - archive entry
Alternative articles: E20217 Product comparison: E20193 / E20217 When selecting an alternative article and accessories please note that technical data may differ!
Application
Function principle Through-beam sensor
Detection zone
Range with fibre-optic amplifier type OIF
OIF
Range of fibre optics [mm] 300
Operating conditions
Ambient temperature [°C] -20...80
Mechanical data
Version of sensing head straight
Sensing head thread M6
Sensing head length [mm] 35
Total length [mm] 1000
Min. bending radius [mm] 30
Materials Adapter: PA
Fibre material glass
Fibre head material aluminium
Fibre sheath material PVC
Remarks
Pack quantity 1 pcs.