- Products
- E12079
Connecting cable with socket
E12079
ADOGH050MSS0010C05
Connecting cable with socket
E12079
ADOGH050MSS0010C05
Article no longer available - archive entry
Alternative articles: EVC534 Product comparison: E12079 / EVC534 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts; Screened cable |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | < 30 AC / < 36 DC |
---|---|
Protection class | III |
Max. current load total [A] | 4 |
Operating conditions
Ambient temperature [°C] | -25...80 |
---|---|
Protection | IP 67 |
Mechanical data
Weight [g] | 455.4 |
---|---|
Dimensions [mm] | 15 x 15 x 46.5 |
Materials | TPU |
Moulded-body material | TPU |
Material nut | brass, nickel-plated |
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 10 m, PUR, Halogen-free, black, Ø 5.5 mm, shielded; 5 x 0.25 mm² (42 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.5 Nm; Shielded connection cable: screen not connected |
---|