- Products
- E11773
Splitter box
E11773
ProcessLine SB V4A 5m
Splitter box
E11773
ProcessLine SB V4A 5m
- Specially for the use in wet areas of the food and beverage industry
- Hygienic design without corners and edges
- Resistant to high-pressure cleaning with aggressive cleaning agents
- Clearly visible powerful LEDs for displaying operation, switching status and error
- Large number of slots
Article no longer available - archive entry
Electrical data
Operating voltage [V] | 10...36 DC |
---|---|
Protection class | III |
Max. current load per module/slot [A] | 4 |
Max. current load total [A] | 6 |
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -5...70 |
---|---|
Protection | IP 69K; (To ensure the protection rating unused sockets must be covered with the supplied protective caps.; Tightening torque: 1,3 Nm +/- 0,1 Nm) |
Mechanical data
Dimensions [mm] | Ø 137.3 / L = 72 |
---|---|
Materials | threaded bush: stainless steel (316L/1.4404); LED-Fenster: PC; O-ring: EPDM; Protective cap: PP |
Moulded-body material | stainless steel |
Number of ports splitter box | 8 |
Connector type | M12 |
Displays / operating elements
Display |
|
---|
Accessories
Items supplied |
|
---|
Remarks
Remarks |
|
|
---|---|---|
Pack quantity | 1 pcs. |
Electrical connection
Cable: 5 m, PUR / PVC, black, Ø 11 mm; 3 x 0.75 mm² + 16 x 0.34 mm² |
Electrical connection - slot
Connection | Connector: 8 x M12; coding: A; Moulded body: stainless steel |
---|