You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E11678

Bulk cable

E11678

Cable/100m/PPU/2X0,34qmm/BK/WH

Bulk cable

E11678

Cable/100m/PPU/2X0,34qmm/BK/WH

Article no longer available - archive entry
Operating conditions
Ambient temperature [°C] -40...100
Ambient temperature (moving) [°C] -20...100
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 100 m, PUR, black, Ø 4.9 mm; 2 x 0.34 mm², PVC