You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E11664

Y connection cable

E11664

YDOAH040MSS0,25H04STGH040MSS

Y connection cable

E11664

YDOAH040MSS0,25H04STGH040MSS

Article no longer available - archive entry
Alternative articles: EVC503 Product comparison: E11664 / EVC503 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature Halogen-free
Electrical data
Operating voltage [V] 10...30 DC
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 68
Mechanical data
Weight [g] 65
Materials TPU
Moulded-body material TPU
Material nut brass, nickel-plated
Number of ports splitter box 2
Remarks
Pack quantity 1 pcs.
Electrical connection
Cable: 0.25 m, PUR, Halogen-free, black, Ø 5 mm; 5 x 0.25 mm² (32 x Ø 0.1 mm )
Electrical connection - plug
Connection Connector: 1 x M12, straight; coding: A; Moulded body: TPU; Locking: brass, nickel-plated
Electrical connection - socket
Connector: 2 x M12, angled; coding: A; Moulded body: TPU; Locking: brass, nickel-plated