You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E11659

Wirable socket

E11659

SDOAH042MSSFKPG

Wirable socket

E11659

SDOAH042MSSFKPG

Article no longer available - archive entry
Application
Special feature Free from silicone; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] 10...30 DC
Max. current load total [A] 4; (...40 °C)
Outputs
Electrical design PNP
Operating conditions
Ambient temperature [°C] -25...100
Protection IP 68
Mechanical data
Dimensions [mm] 30 x 18 x 35
Materials PA
Moulded-body material PA
Material nut brass, nickel-plated
Displays / operating elements
Display
switching status 1 x LED, yellow
operation 1 x LED, green
Remarks
Pack quantity 1 pcs.
Electrical connection
terminals: ...0.75 mm²; Cable sheath: Ø 6...8 mm
Electrical connection - socket
Connection Connector: 1 x M12, angled; coding: A; Moulded body: PA; Locking: brass, nickel-plated; Contacts: gold-plated