You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E11562

Y-splitter

E11562

T SPLITTER M12/2XUS

Y-splitter

E11562

T SPLITTER M12/2XUS

Article no longer available - archive entry
Alternative articles: EBC113 Product comparison: E11562 / EBC113 When selecting an alternative article and accessories please note that technical data may differ!
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Max. current load per module/slot [A] 4
Max. current load total [A] 4
Operating conditions
Ambient temperature [°C] -25...90
Protection IP 68
Mechanical data
Weight [g] 34.8
Materials PUR
Remarks
Pack quantity 1 pcs.