- Products
- E11492
Connecting cable with socket
E11492
ADOAF032MSS0002H03
Connecting cable with socket
E11492
ADOAF032MSS0002H03
Article no longer available - archive entry
Alternative articles: EVC147 Product comparison: E11492 / EVC147 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Protection class | III |
Max. current load total [A] | 3 |
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 68 |
Mechanical data
Dimensions [mm] | 17 x 10 x 26 |
---|---|
Materials | PUR |
Moulded-body material | PUR |
Material nut | brass, nickel-plated |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 2 m, PUR, Halogen-free, black, Ø 4.1 mm; 3 x 0.25 mm² (32 x Ø 0.1 mm ) |
Electrical connection - socket
Connection | Connector: 1 x M8, angled; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.6...0.7 Nm |
---|