You probably do not come from: United Arab Emirates. If necessary, change to: United States
  1. Products
  2. E11481

Connection cable

E11481

VDOAH050MSS00,3H05STGH050MSS

Connection cable

E11481

VDOAH050MSS00,3H05STGH050MSS

Article no longer available - archive entry
Alternative articles: EVC060 Product comparison: E11481 / EVC060 When selecting an alternative article and accessories please note that technical data may differ!
  • cruus
Application
Special feature Free from silicone; Halogen-free; Gold-plated contacts
Free from silicone yes
Electrical data
Operating voltage [V] < 30 AC / < 36 DC
Max. current load total [A] 3
Operating conditions
Ambient temperature [°C] -25...85
Protection IP 68
Mechanical data
Materials PUR
Moulded-body material PUR
Material nut brass, nickel-plated
Remarks
Pack quantity 1 pcs.
Electrical connection - plug
Connector: 1 x M12, straight; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm
Electrical connection
Connection Cable: 0.3 m, PUR, Halogen-free, black, Ø 5 mm; 5 x 0.34 mm² (32 x Ø 0.1 mm )
Electrical connection - socket
Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm