- Products
- E11477
Connection cable
E11477
VDOAH043MSS00,6H04STAH040MSS
Connection cable
E11477
VDOAH043MSS00,6H04STAH040MSS
Article no longer available - archive entry
Alternative articles: EVC036 Product comparison: E11477 / EVC036 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Max. current load total [A] | 3 |
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -25...85 |
---|---|
Protection | IP 68 |
Mechanical data
Materials | PUR |
---|---|
Moulded-body material | PUR |
Material nut | brass, nickel-plated |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 0.6 m, PUR, Halogen-free, black, Ø 5 mm; 4 x 0.25 mm² (32 x Ø 0.1 mm ) |
Electrical connection - plug
Connector: 1 x M12, angled; coding: A; Moulded body: PUR; Locking: brass, nickel-plated; Contacts: gold-plated; Tightening torque: 0.7...0.9 Nm |