- Products
- E11019
Splitter box
E11019
ZDO6H05DMSS0005H15
Splitter box
E11019
ZDO6H05DMSS0005H15
Article no longer available - archive entry
Alternative articles: EBC020 Product comparison: E11019 / EBC020 When selecting an alternative article and accessories please note that technical data may differ!
Application
Special feature | Free from silicone; Halogen-free; Gold-plated contacts |
---|---|
Free from silicone | yes |
Electrical data
Operating voltage [V] | 10...30 DC |
---|---|
Protection class | II |
Max. current load per module/slot [A] | 4 |
Max. current load total [A] | 12 |
Outputs
Electrical design | PNP |
---|
Operating conditions
Ambient temperature [°C] | -15...80 |
---|---|
Protection | IP 67 |
Mechanical data
Materials | TPU |
---|---|
Moulded-body material | TPU |
Number of ports splitter box | 6 |
Connector type | M12 |
Displays / operating elements
Display |
|
---|
Remarks
Pack quantity | 1 pcs. |
---|
Electrical connection
Cable: 5 m, PUR, Halogen-free, black, Ø 10.4 mm; 12 x 0.5 mm² (63 x Ø 0.1 mm ) + 3 x 1.0 mm² (127 x Ø 0.1 mm ) |
Electrical connection - slot
Connection | Connector: 6 x M12; coding: A; Moulded body: TPU; Contacts: gold-plated; Tightening torque: 0.5 Nm |
---|